TS6255 | TwinCAT PLC Modbus RTU

The TwinCAT PLC Modbus RTU software library implements Modbus RTU communication via a serial RS232, RS422 or RS485 interface. It is therefore suitable for PC/CX interfaces as well as for use with the KL6xxx serial Bus Terminals. The Modbus RTU library offers blocks for the master and slave use which are easy to configure.

Product status:

regular delivery

Product information

Technical dataTS6255
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS6255IEC 61131-3 software library for TwinCAT PLC with Modbus RTU function blocks for serial communication with Modbus end devices

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use