ZB8800 | Torque wrench for M8 cables with knurl, incl. ratchet, adjustable 0.5…1.7 Nm

torque wrench for M8 cables with knurl, incl. ratchet

Product status:

regular delivery

Product information

Technical dataZB8800
Recommended torque, nut0.5...1.7 Nm, (suggested values: M8 = 0.4 Nm (When using the ZB8800 torque control screwdriver, a max. torque of 0.5 Nm is also permissible!), M12 = 0.6 Nm)
Ordering information
ZB8800torque wrench for M8 cables with knurl, incl. ratchet

Loading content ...

Material complianceZB8800
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use