Sep 1, 2020 5:00:00 PM

Compact drive technology up to 48 V

In the field of compact drive technology up to 48 V, new functions and products are being added with the deployment of servo technology in extra-low safety voltage applications. With integrated drive path control, you can now implement simple positioning tasks directly from within the PLC. One of the new functions is cogging compensation, which delivers improved synchronization properties especially during low speeds. The new compact, motor-integrated AMI812x servo drives in protection class IP65 don't just save space in the control cabinet, they also speed up the commissioning process and reduce costs compared to traditional IP20 solutions.

In this 30-minute webinar, Dieter Lippe, Product Manager I/O, will talk about the innovations in compact drive technology up to 48 V with a mix of presentations and practical examples.