Product information
Technical data | TF6421 |
---|---|
Required license | TC1200 |
Operating system | Windows 7, Windows 10, Windows 11, Windows CE, TwinCAT/BSD, Beckhoff RT Linux® |
CPU architecture | x86, x64, Arm® |

Ordering information | |
---|---|
TF6421-0v20 | TwinCAT 3 XML Server, platform level 20 (Economy) |
TF6421-0v30 | TwinCAT 3 XML Server, platform level 30 (Economy Plus) |
TF6421-0v40 | TwinCAT 3 XML Server, platform level 40 (Performance) |
TF6421-0v50 | TwinCAT 3 XML Server, platform level 50 (Performance Plus) |
TF6421-0v60 | TwinCAT 3 XML Server, platform level 60 (Mid Performance) |
TF6421-0v70 | TwinCAT 3 XML Server, platform level 70 (High Performance) |
TF6421-0v80 | TwinCAT 3 XML Server, platform level 80 (Very High Performance) |
TF6421-0v81 | TwinCAT 3 XML Server, platform level 81 (Very High Performance) |
TF6421-0v82 | TwinCAT 3 XML Server, platform level 82 (Very High Performance) |
TF6421-0v83 | TwinCAT 3 XML Server, platform level 83 (Very High Performance) |
TF6421-0v84 | TwinCAT 3 XML Server, platform level 84 (Very High Performance) |
TF6421-0v90 | TwinCAT 3 XML Server, platform level 90 (Other 1…4 Cores) |
TF6421-0v91 | TwinCAT 3 XML Server, platform level 91 (Other 5…8 Cores) |
TF6421-0v92 | TwinCAT 3 XML Server, platform level 92 (Other 9…16 Cores) |
TF6421-0v93 | TwinCAT 3 XML Server, platform level 93 (Other 17…32 Cores) |
TF6421-0v94 | TwinCAT 3 XML Server, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use