The TwinCAT 3 Building Automation Basic software library allows the implementation of all functions which are important for room automation. Among these are lighting (constant light control, light dimmer…), facade control, scaling functions, filter blocks, timer functions and peak load limiter for energy optimization.
Product status:
regular delivery
Product information
Technical data | TF8010 |
---|---|
Required License | TC1200 |
Operating system | Windows 7, Windows 10, Windows CE |
CPU architecture | x86, x64, ARM |
Ordering information | |
---|---|
TF8010-0v20 | TwinCAT 3 Building Automation Basic, platform level 20 (Economy) |
TF8010-0v30 | TwinCAT 3 Building Automation Basic, platform level 30 (Economy Plus) |
TF8010-0v40 | TwinCAT 3 Building Automation Basic, platform level 40 (Performance) |
TF8010-0v50 | TwinCAT 3 Building Automation Basic, platform level 50 (Performance Plus) |
TF8010-0v60 | TwinCAT 3 Building Automation Basic, platform level 60 (Mid Performance) |
TF8010-0v70 | TwinCAT 3 Building Automation Basic, platform level 70 (High Performance) |
TF8010-0v80 | TwinCAT 3 Building Automation Basic, platform level 80 (Very High Performance) |
TF8010-0v81 | TwinCAT 3 Building Automation Basic, platform level 81 (Very High Performance) |
TF8010-0v82 | TwinCAT 3 Building Automation Basic, platform level 82 (Very High Performance) |
TF8010-0v83 | TwinCAT 3 Building Automation Basic, platform level 83 (Very High Performance) |
TF8010-0v84 | TwinCAT 3 Building Automation Basic, platform level 84 (Very High Performance) |
TF8010-0v90 | TwinCAT 3 Building Automation Basic, platform level 90 (Other) |
TF8010-0v91 | TwinCAT 3 Building Automation Basic, platform level 91 (Other 5…8 Cores) |
TF8010-0v92 | TwinCAT 3 Building Automation Basic, platform level 92 (Other 9…16 Cores) |
TF8010-0v93 | TwinCAT 3 Building Automation Basic, platform level 93 (Other 17…32 Cores) |
TF8010-0v94 | TwinCAT 3 Building Automation Basic, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use