Infrastructure components | Tabular Product overview

CUxxxx, EPxxxx | EtherCAT components

CUxxxx, EPxxxx | EtherCAT components

100 Mbit/s, IP20 100 Mbit/s, IP67 1 Gbit/s, IP20
Branches CU1123
junction, 3 x RJ45
CU1423
junction, 3 x RJ45
CU1123-0010
junction, 3 x RJ45, Extended Distance
CU1411
branch controller, 1 port
CU1124
junction, 4 x RJ45
CU1418
branch controller, 8 ports
CU1128
junction, 8 x RJ45
EP9128-0021 Preferred type
EtherCAT, 8 x M8
Media converters CU1521
1-channel, multi-mode
EP9521-0020
1-channel, multi-mode
CU1521-0010
1-channel, single-mode
CU1521-0020
1-channel, SFP slot
CU1561
1-channel, POF


CUxxxx, EPxxxx | Ethernet switches/components

CUxxxx, EPxxxx | Ethernet switches/components

100 Mbit/s, IP20 100 Mbit/s, IP67 1 Gbit/s, IP20
Switches CU2005
5-port, RJ45
CU2008
8-port, RJ45
CU2208
8-port, RJ45
CU2608
8-port, M12 (D-coded)
CU2016
16-port, RJ45
Media converter CU1521
1-channel, multi-mode
EP9521-0020
1-channel, multi-mode
CU1521-0020
1-channel, SFP slot
CU1561
1-channel, POF


CUxxxx | Ethernet port multiplier

CUxxxx | Ethernet port multiplier

1 Gbit/s
Multiplier CU2508
1 x RJ45 (+ 8 x RJ45: 100 Mbit/s)
CU2508-0022 New
1 x M12 (+ 8 x M12: 100 Mbit/s)