ELXxxxx | EtherCAT Terminals for explosion protection

ELXxxxx | Explosion protection (Ex i)

ELXxxxx | Explosion protection (Ex i)

1-channel 2-channel 4-channel 8-channel Other
Digital input ELX1052
ELX1054
ELX1058
Digital ouput ELX2002
24 V DC, 45 mA, Ex i
ELX2008
24 V DC, 30 mA, Ex i
ELX2792
Imax = 0.5 A AC/1 A DC, change-over contact
Analog input ELX3152
0/4…20 mA, single-ended, 16 bit
ELX3158
4…20 mA, single-ended, 16 bit
ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
ELX3181
4…20 mA, single-ended, 16 bit, HART
ELX3184
4…20 mA, single-ended, 16 bit, HART
ELX3202
RTD, 2-, 3- and 4-wire, 16 bit
ELX3204
RTD, 2-wire, 16 bit
ELX3202-0090
RTD, 2-, 3- and 4-wire, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire, 16 bit, TwinSAFE SC
ELX3252
potentiometer measurement, 16 bit
ELX3632
IEPE, 16 bit
ELX3312
thermocouple/mV measurement, 2-wire, 16 bit
ELX3314
thermocouple/mV measurement, 2-wire, 16 bit
ELX3312-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3351
strain gauge, 24 bit
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC
Analog output ELX4181
0/4…20 mA, single-ended, 16 bit, HART
ELX4154
0/4…20 mA, single-ended, 16 bit
Position measurement ELX5151
incremental encoder interface, NAMUR
ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC
Communication ELX6233
communication interface, Ethernet-APL
System terminals ELX9012
bus end cover for ELX, blue
ELX9410
power supply terminal for E-bus refresh, 1 A
ELX9560
power supply, 24 V DC, electrically isolated