Sede centrale Svizzera
Beckhoff Automation AG

Baumgartenstrasse 23
(Consegna: Klosterstrasse 4)
8200 Schaffhausen, Svizzera

+41 52 633 40 40
info@beckhoff.ch
www.beckhoff.com/it-ch/

Supporto tecnico Schaffhausen (German)

+41 52 633 40 40
support@beckhoff.ch
Modulo di contatto

Supporto tecnico Arbon (German)

+41 71 447 10 80
support@beckhoff.ch

Supporto tecnico Lyssach (German)

+41 34 447 44 88
support@beckhoff.ch

Supporto tecnico Yverdon-les-Bains (French)

+41 24 447 27 00
support@beckhoff.ch

Supporto tecnico Losone (Italian)

+41 91 792 24 40
support@beckhoff.ch

ZK7744-1800-0xxx | B23, power cable, PUR, 3 G 2.5 mm², drag-chain suitable, key 2

B23, plug, straight, male + blanking plug, pins 2+PE, power – open end, 3-wire

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+blanking plug
Number of positions (face)pins 2+PE
CodingPower
Wire terminationcrimp connection
Max. wire cross-section4.0 mm²
Max. cable outer diameter11.0...13.0 mm
Technical dataHead B
Installation sizeopen end
Number of positions (face)3-wire
Technical dataCable by meter
Cross-section (power)3 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.4 mm ± 0.2 mm
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack

For further technical details, please refer to the data sheet.

ApprovalsZK7744-1800-0xxx
CEyes
A183 mm
A229 mm
Ordering informationLength
ZK7744-1800-00303.00 m
ZK7744-1800-00505.00 m
ZK7744-1800-00808.00 m
ZK7744-1800-010010.00 m
ZK7744-1800-015015.00 m
ZK7744-1800-020020.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2026 - Terms of Use