Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Oct 28, 2020

Powerful IPCs for challenging tasks

Powerful IPCs for challenging tasks

The type C66xx PCs from Beckhoff are a suitable universal Industrial PC platform for all kinds of control tasks.

More about this video

C6640 | Control cabinet Industrial PC

C6640 | Control cabinet Industrial PC

The compact Industrial PC C6640 is equipped with components of the highest performance class: Either the Intel® Processor 300 or the Intel® Core™ 3/5/7/9 Series 2 processors are used on an ATX motherboard.

C6640-0070 | Control cabinet Industrial PC

C6640-0070 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0050 | Control cabinet Industrial PC

C6640-0050 | Control cabinet Industrial PC

C6670 | Control cabinet industrial server

C6670 | Control cabinet industrial server

The C6670 and a Beckhoff Control Panel with DVI and USB connection make an ideal combination, representing a powerful platform for machine construction and plant engineering applications with the TwinCAT automation software.

C6670-0020 | Control cabinet industrial server

C6670-0020 | Control cabinet industrial server

The C6670-0020 industrial server is equipped with two Intel® Xeon® scalable processors from the 5th generation with up to 32 cores per CPU and a memory of 128 to 1,024 GB DDR5 RAM. This makes it ideal for machine controls, for example with the XPlanar planar motor system. The C6670-0020 can be ordered with M.2 NVMe™ SSDs up to 640 GB and up to two hard disks with 1, 2, or 4 TB. It also features five free PCIe® slots for EtherCAT or Ethernet fieldbus cards or similar.

C6650 | Control cabinet Industrial PC

C6650 | Control cabinet Industrial PC

The universal Industrial PC C6650 is equipped with components of the highest performance class: Either the Intel® Processor 300 or the Intel® Core™ 3/5/7/9 Series 2 processors are used on an ATX motherboard.

C6650-0070 | Control cabinet Industrial PC

C6650-0070 | Control cabinet Industrial PC

C6650-0060 | Control cabinet Industrial PC

C6650-0060 | Control cabinet Industrial PC

C6650-0050 | Control cabinet Industrial PC

C6650-0050 | Control cabinet Industrial PC