Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Jul 6, 2015

The I/O system with IP67 protection

Plastic, stainless steel, die-cast zinc: universal I/O modules for all applications

More about this video

EtherCAT Box

EtherCAT Box

EtherCAT high-performance directly in the field: Beckhoff offers an I/O system in IP67 with the EtherCAT Box modules.

EPxxxx | Industrial housing

EPxxxx | Industrial housing

IP67 modules for high performance directly in the field

ERxxxx | Zinc die-cast housing

ERxxxx | Zinc die-cast housing

IP67 modules for extremely difficult industrial and process environments

EQxxxx | Stainless steel housing

EQxxxx | Stainless steel housing

IP69K modules for extreme harsh and corrosion-prone environments.

Fieldbus Box and IO-Link box

Fieldbus Box and IO-Link box

IP67 modules for open, standardized fieldbus systems as well as digital and analog IO-Link Box modules.

IO-Link box

IO-Link box

The IO-Link box modules enable a cost-effective and flexible sensor connection in extremely harsh environments.