Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Sep 21, 2026

The C6040-0090 is now available in the Intel® Edge AI Catalog

Beckhoff C6040 Industrial PC with cooling fins, Ethernet and USB ports, and a wall-mount bracket, isolated on white
C6040-0090 ultra-compact Industrial PC

The C6040-0090 ultra-compact Industrial PC is now listed in the Intel® Edge AI Catalog. The catalog showcases certified Intel® AI Edge systems and applications that meet Intel®'s performance and compatibility criteria. With dimensions of just 132 × 202 × 76 mm, the C6040-0090 combines high performance density with a space-saving industrial PC design. When used in conjunction with TwinCAT, it is suitable for challenging automation tasks, from motion control and HMI to very short cycle times, machine learning, and machine vision. The current model is available with an Intel® Processor 300 or an Intel® Core™ 3/5/7/9 Series 2.

Further information

C6040-0090 | Ultra-compact Industrial PC

Intel® Edge AI Catalog