Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

TF5240 | TwinCAT 3 CNC Transformation

TwinCAT 3 CNC Transformation is an optional function for the TwinCAT CNC.

  • transformation functionality (5-axis functionality)
  • kinematics selection from the kinematics library
  • RTCP function
  • TLC function
  • definition of different coordinate systems, linking/transition of coordinate systems

Product status:

regular delivery

Product information

Technical dataTF5240
Required licenseTC1270
Operating systemWindows 10, Windows 11, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5240-0v50TwinCAT 3 CNC Transformation, platform level 50 (Performance Plus)
TF5240-0v60TwinCAT 3 CNC Transformation, platform level 60 (Mid Performance)
TF5240-0v70TwinCAT 3 CNC Transformation, platform level 70 (High Performance)
TF5240-0v80TwinCAT 3 CNC Transformation, platform level 80 (Very High Performance)
TF5240-0v81TwinCAT 3 CNC Transformation, platform level 81 (Very High Performance)
TF5240-0v82TwinCAT 3 CNC Transformation, platform level 82 (Very High Performance)
TF5240-0v83TwinCAT 3 CNC Transformation, platform level 83 (Very High Performance)
TF5240-0v84TwinCAT 3 CNC Transformation, platform level 84 (Very High Performance)
TF5240-0v90TwinCAT 3 CNC Transformation, platform level 90 (Other 1…4 Cores)
TF5240-0v91TwinCAT 3 CNC Transformation, platform level 91 (Other 5…8 Cores)
TF5240-0v92TwinCAT 3 CNC Transformation, platform level 92 (Other 9…16 Cores)
TF5240-0v93TwinCAT 3 CNC Transformation, platform level 93 (Other 17…32 Cores)
TF5240-0v94TwinCAT 3 CNC Transformation, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use