Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

ZB8801-0000 | Torque wrench for hexagonal plugs, adjustable, adjustable 0.4…1.0 Nm

torque wrench for hexagonal plugs, adjustable

Product status:

regular delivery

Product information

Technical dataZB8801-0000
Recommended torque, nut0.4...1.0 Nm, (suggested values M8 = 0.4 Nm, M12 = 0.6 Nm)
Ordering information
ZB8801-0000torque wrench for hexagonal plugs, adjustable

Loading content ...

Material complianceZB8801-0000
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use