Biuras Kaune
Beckhoff Automation OÜ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Jul 16, 2015 5:00:00 PM

ADS communication in TwinCAT: Connecting link for TwinCAT modules.

TwinCAT ADS: Beckhoff protocol as the connecting link for TwinCAT modules – introduction and details

The TwinCAT Automation Device Specification (ADS) is the media-independent protocol for communicating with and controlling TwinCAT systems.

In this 30-minute webinar, TwinCAT Product Manager Sven Oberschmidt introduces the TwinCAT ADS protocol.

The webinar is aimed at technically minded users who already have some experience of using TwinCAT automation software.

More about this video

TwinCAT

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.

TC1000 | TwinCAT 3 ADS

TC1000 | TwinCAT 3 ADS

The Automation Device Specification (ADS) is the communication protocol of TwinCAT. It enables the data exchange and the control of TwinCAT systems. ADS is media-independent and can communicate via serial or network connections.