Daniel Kerkhoff, product manager, explains the latest developments following the release and the current scope that the portfolio covers for hardware and software.
More about this video
Linux®-based real-time control with TwinCAT
Linux® distribution from Beckhoff lays foundation for new type of runtime
Virtual PLC
With TwinCAT Runtime for Linux®, Beckhoff provides the implementation of a virtual PLC – flexible, cost-optimized and resource-efficient.
CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch
The CX8290 Embedded PC is a controller with a second, switched Ethernet port. Protocols such as real-time Ethernet, ADS UDP/TCP, and EAP (EtherCAT Automation Protocol) are supported, and additional real-time protocols such as PROFINET, EtherNet/IP™, and BACnet/IP can be retrofitted via TwinCAT Functions.
CX8210 | Embedded PC with Arm® Cortex®-A53 and EtherCAT slave
The CX8210 Embedded PC is a control with an EtherCAT slave interface. It features an
CX8280 | Embedded PC with Arm® Cortex®-A53 and RS232/RS485
The CX8280 Embedded PC has two serial interfaces, one with RS232 and one with RS485 physics. These are both located on the D-sub socket. They are not bound to any particular protocol and can be used with the corresponding TwinCAT 3 Functions for the different serial communication protocols.
CX8200 | Embedded PC with Arm® Cortex®-A53
The CX8200 Embedded PC features an
CX9240 Embedded PC series
The compact, DIN rail mountable PC controller for universal use with modern
C6032 | Ultra-compact Industrial PC
With the C6032, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interfaces and functional extensions. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6032 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
C6030 | Ultra-compact Industrial PC
Motivated by the success of the C6015, in particular in IoT and Industrie 4.0 applications, Beckhoff has extended its range of ultra-compact control cabinet Industrial PCs by the C6030. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6030 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
CX5300 Embedded PC series
The CX5300 Embedded PCs supplement the CX5200 series with significantly more powerful processors from the Intel Atom® x6 series.
CX5600 Embedded PC series
The CX5600 Embedded PC series has an AMD Ryzen™ CPU with 2 cores.
CX20x3 | AMD Ryzen™
The CX20x3 Embedded PC series has an AMD Ryzen™ CPU with 2 or 4 cores.