VAC1000-0730 | Lens protection tube, 73 mm long, hardened and anti-reflective glass, optional splinter protection film

Product status:

regular delivery

Product information

Ordering information
VAC1000-0730Lens protection tube, 73 mm long, hardened and anti-reflective glass, optional splinter protection film
Material complianceVAC1000-0730
CAS No.no
POPcompliant
RoHScompliant without exemption
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use