Dec 9, 2020 10:30:00 AM

Compact, powerful, reliable: the Beckhoff power supplies

Beckhoffs comprehensive power supply portfolio offers 1-phase and 3-phase DIN rail power supply units with a power spectrum from 2.5 A to 40 A. They are universally usable for both small and cost-optimized applications as well as for demanding 24 and 48 V DC applications – and all of this in a compact housing design.

In this 30-minute webinar, Christian Jürgenhake, Product Manager I/O, presents the basics of the Beckhoff power supplies and explains the special characteristics that distinguish them. Finally, he presents an overview of the power supply portfolio.