AG3300 | Economy planetary gear units with output shaft

The planetary gear units with output shaft in the AG3300 economy series are a cost-efficient alternative to our high-end AG2300 gears. The gears, which are available in single-stage and dual-stage versions, are compatible in their mating dimensions with those of the high-end AG2300 series and enable the user to implement applications with lower demands on dynamics, torque and accuracy in a very cost-effective manner. The AG3300 series is available in standard and high-torque versions for rotary servomotors. The transmission ratios are finely scalable and range from 3 to 100.

Your selection:
    • AG3300-+NPS015S | Economy planetary gear units, size 015

      AG3300-+NPS015S | Economy planetary gear units, size 015

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F1 , F2 , F3 , F4
    • AG3300-+NPS025S | Economy planetary gear units, size 025

      AG3300-+NPS025S | Economy planetary gear units, size 025

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F1 , F2 , F3 , F4 , F5
    • AG3300-+NPS035S | Economy planetary gear units, size 035

      AG3300-+NPS035S | Economy planetary gear units, size 035

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F2 , F3 , F4 , F5 , F6 , F7
    • AG3300-+NPS045S | Economy planetary gear units, size 045

      AG3300-+NPS045S | Economy planetary gear units, size 045

      Design:
      straight
      Variant:
      economy
      Type of output:
      output shaft
      For motor flange size:
      F3 , F4 , F5 , F6 , F7