The EP1819-0021 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M8 screw type connectors.
The sensors are supplied from the box supply voltage US. The load voltage UP is not used in the input module, but it can be optionally connected for forwarding and is passed on to the next module.
The supply of the connected sensors is done by an internal, short-circuit proof driver module with a total of 0.5 A for all sensors.
Due to the input filter of 10 µs, the EP1819-0021 is preferably suitable for electronic and mechanical inputs, which thereby experience additional debouncing of the signal.
Product status:
regular delivery
Product information
| Technical data | EP1819-0021 |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
| Specification | EN 61131-2, type 1/3 |
| Number of inputs | 16 |
| Input connections | M8 x 1, 3-pin, a-coded |
| Nominal input voltage | 24 V DC (-15%/+20%) |
| Input filter | 10 µs |
| “0” signal voltage | -3…+5 V (EN 61131-2, type 3) |
| “1” signal voltage | 11…30 V (EN 61131-2, type 3) |
| Input current | typ. 3 mA (EN 61131-2, type 3) |
| Distributed clocks | – |
| Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
| Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
| Current consumption from US | typ. 130 mA |
| Electrical isolation | 500 V |
| Weight | approx. 250 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL |
| Housing data | 16 x M8, 8 x M12 |
|---|---|
| Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |

Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

