SCT2xxx | Ring-type current transformers

SCT2xxx | Ring-type current transformers

SCT2xxx | Ring-type current transformers

Max. diameter round conductor
25.7 mm 31.8 mm 43.7 mm 54.7 mm 70 mm
Primary current
0…60 to 0…500 A AC SCT2111-0060
accuracy class 1
SCT2111-0075
accuracy class 1
SCT2111-0080
accuracy class 1
SCT2111-0100
accuracy class 1
SCT2111-0125
accuracy class 1
SCT2111-0150
accuracy class 1
SCT2111-0200
accuracy class 1
SCT2111-0250
accuracy class 1
SCT2111-0300
accuracy class 1
SCT2111-0400
accuracy class 1
SCT2111-0500
accuracy class 1
0…125 to 0…600 A AC SCT2121-0125
accuracy class 0.5
SCT2121-0150
accuracy class 0.5
SCT2121-0200
accuracy class 0.5
SCT2121-0250
accuracy class 0.5
SCT2121-0300
accuracy class 0.5
SCT2121-0400
accuracy class 0.5
SCT2121-0500
accuracy class 0.5
SCT2121-0600
accuracy class 0.5
0…400 / 0…750 A AC SCT2211-0400
accuracy class 1
SCT2211-0600
accuracy class 1
SCT2211-0750
accuracy class 1
SCT2221-0400
accuracy class 0.5
SCT2221-0600
accuracy class 0.5
SCT2221-0750
accuracy class 0.5
0…800 / 0…1000 A AC SCT2311-0800
accuracy class 1
SCT2311-1000
accuracy class 1
SCT2321-0800
accuracy class 0.5
SCT2321-1000
accuracy class 0.5
0…1250 / 0…1500 A AC SCT2411-1250
accuracy class 1
SCT2411-1500
accuracy class 1
SCT2421-1250
accuracy class 0.5
SCT2421-1500
accuracy class 0.5
0…2000 A AC SCT2515-2000
accuracy class 1
SCT2525-2000
accuracy class 0.5
0…2500 A AC SCT2615-2500
accuracy class 1
SCT2625-2500
accuracy class 0.5