Seamlessly optimized EtherCAT Terminals: The ED series provides a smart I/O upgrade

Continuous development of the I/O system for the control cabinet

The EtherCAT terminals have been upgraded in terms of technology and appearance with the ED series.
The EtherCAT terminals have been upgraded in terms of technology and appearance with the ED series.

Users have long appreciated Beckhoff's EtherCAT Terminals for their excellent performance, modular scalability, and user-friendliness. The entire portfolio has received a technological upgrade with the ED series: modernized design, tool-free assembly, and app-based diagnostics make signal acquisition more efficient than ever. Existing series remain fully compatible: the user-friendly ED series sets a standard for the future.

    Product features

    • future-proof platform allows easy implementation with new signals and functions
    • modernized and cost-efficient portfolio that assures backward compatibility
    • push-in wiring connection speeds up installation and simplifies handling
    • consistent form factor facilitates setup, maintenance, and diagnostics
      • overview in the control cabinet via uniformly arranged LEDs
    • app-based diagnostics reduce downtime
      • status monitoring and fault diagnosis via app
    • DMC code on front of terminal ensures fast product identification and traceability
    • fast and familiar EtherCAT communication down to the last terminal

    Benefits for your machine designs

    The ED series is future-oriented and simplifies handling and installation.
    The ED series is future-oriented and simplifies handling and installation.
    • future-proof investment protection thanks to flexible integration options
      • compatibility with existing EtherCAT Terminals for flexible usage
    • faster installation, commissioning, and maintenance thanks to simplified handling
    • increased availability through simplified maintenance and minimized downtimes
    • simple terminal traceability for quality assurance and spare parts management
    • I/O system can be uniquely adapted to a wide range of machine concepts
      • high scalability according to signal type, number of channels, resolution, and functionality
      • flexible integration of other fieldbus systems through bus coupler and terminals
    • very user-friendly thanks to quick and easy wiring
      • wiring connections can be directly plugged into the terminal
    • high productivity and quality with fast reactions to process events
    • reduce system costs without compromising on performance

    Products

    EK/EC1xxx, BK1xx0 | EtherCAT Coupler

    EK/EC1xxx, BK1xx0 | EtherCAT Coupler

    The EtherCAT Couplers are the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals.

    EL/ED1xxx | Digital input

    EL/ED1xxx | Digital input

    The EL/ED1xxx EtherCAT Terminals enable the acquisition of binary signals from the process level.

    EL/ED2xxx | Digital output

    EL/ED2xxx | Digital output

    The EL/ED2xxx EtherCAT Terminals generate binary signals and forward them to the process level.

    EL/ED3xxx | Analog input

    EL/ED3xxx | Analog input

    The EL/ED3xxx EtherCAT Terminals process analog input signals for voltage, current, temperature and other measured variables.

    EL/ED4xxx | Analog output

    EL/ED4xxx | Analog output

    The EL/ED4xxx EtherCAT Terminals output analog signals with the levels 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA.

    EL/ED5xxx | Position measurement

    EL/ED5xxx | Position measurement

    The EL/ED5xxx EtherCAT Terminals are intended for the evaluation of complex signals from absolute and incremental encoders.

    EL/ED6xxx | Communication

    EL/ED6xxx | Communication

    With the EL/ED6xxx EtherCAT Terminals, terminal stations become a universal gateway between different systems.

    EL/ED/ELM7xxx | Compact drive technology

    EL/ED/ELM7xxx | Compact drive technology

    The EtherCAT Terminals from the EL/ED7xxx and ELM7xxx series enable the direct connection of various drive technologies.

    EL/EDxxxx | Multi-functional

    EL/EDxxxx | Multi-functional

    The multi-functional EtherCAT Terminals combine the acquisition of digital and analog input and output signals.

    EL/ED9xxx | System

    EL/ED9xxx | System

    The EL/ED9xxx EtherCAT Terminals complete the I/O system with functions such as power supply, fusing and filtering.