Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at ADIPEC 2025

November 3–6 | Abu Dhabi | Hall 8, Booth 8730

ADIPEC

Abu Dhabi International Progressive Energy Congress

Future-proof process automation with PC-based control technology

ADIPEC in Abu Dhabi is the meeting point for the global oil, gas, and petrochemical industry. Beckhoff Automation, the specialist for PC- and EtherCAT-based control technology, will present a wide range of solutions that allow you to digitize your operating processes and flexibly automate and optimize your process technology systems. Our concepts for end-to-end communication from zone 0 hazardous areas to the cloud will take center stage here. Process technology-specific interfaces such as NAMUR, HART, FDT/DTM, and Ethernet-APL are embedded in the broad portfolio of EtherCAT Terminals that cover a wide range of signal types, which means that industry standards are met and you receive a comprehensive solution for precise energy measurement. Let us show you how our solutions can help you to reach your full potential.

We look forward to seeing you at Booth 8730 in Hall 8.

System‑integrated solutions for explosion protection:
ELX EtherCAT Terminals and EPX EtherCAT Box modules

  • fully integrated – end‑to‑end communication from zone 0/20 to the cloud
  • flexible installation – I/O modules (IP20) and box modules (IP67) for direct connection of field devices from zone 0/20
  • Ex protection in the cabinet – ELX‑series EtherCAT Terminals with safety barrier in a 12 mm housing unit
  • Ex field protection – EtherCAT Box modules (EPX) with integrated safety barrier in IP67 housing
  • versatile and communicative – versions with different signal mixes available

Learn more

End‑to‑end data transmission with Ethernet‑APL

  • seamless communication – transmission of all field device data (diagnostics and measured values)
  • high-speed data transmission – transmission of large data volumes at 10 Mbit/s over up to 1,000 m via 2‑wire cables (10BASE‑T1L)
  • ELX6233 EtherCAT Terminal
    • interface for two APL‑capable field devices from zone 0/20 in accordance with IEC 60079‑47 (2‑WISE)
    • easy integration into existing systems thanks to compact design and EtherCAT Bus Coupler

Learn more

Connectivity at I/O level:
EtherCAT Terminals integrate common protocols and systems

  • open to subsystems – flexible integration of various fieldbus and communication systems
  • easy modularization – efficient integration of separate system modules or individual devices
  • versatile – EtherCAT Terminals for industry‑specific communication standards and special functions
  • flexible – EtherCAT, gateways, and coupler modules for building custom automation topologies
  • future‑proof – long‑term availability of all components and Beckhoff’s innovative prowess protect your investment

Learn more

EL3475 power measurement terminals:
Energy consumption and grid transparency made easy

  • quick installation – pluggable RJ45 connection minimizes cabling work
  • simple commissioning – pre-assembled cables for voltage and current
  • error‑proof thanks to electronic nameplates – prevents configuration errors
  • precise grid analysis – measurement of relevant values
  • direct EtherCAT integration – simple system integration for network transparency and communication with higher-level analysis tools

Learn more

At a glance

Location:
Abu Dhabi, United Arab Emirates
Date:
03.11.2025 – 06.11.2025
Exhibition center:
ADNEC National Exhibition Centre
Beckhoff main stand:
Hall 8, Booth 8730
Opening hours:
Monday–Wednesday: 10:00 a.m.–06:30 p.m.
Thursday: 10:00 a.m.–05:30 p.m.
Link to exhibition:
www.adipec.com
Headquarters United Arab Emirates
Beckhoff Automation FZE

C# 608, Dubai Silicon Oasis
P.O. Box No. 341007
Dubai
United Arab Emirates

+971 4 5015480
info@beckhoff.ae
www.beckhoff.com/ar-ae/

Sales
+971 4 5015480
info@beckhoff.ae