Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kWNew

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1203-1200-0000 | Economy variable frequency drive, single-phase, dual-axis module, 0.37 kW

AF1000: compact variable frequency drive for low to medium power

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

AF1000: compact variable frequency drive for low to medium power

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1203-1xxx dual-axis module is available in the low power range with a rated output power of 0.37 kW with a single-phase supply of 1 x 110…240 V AC.

Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, and a braking circuit. The power supply generates the control voltage from the DC link voltage.

The devices support TwinSAFE as an option in order to implement the STO/SS1 drive-integrated safety functions.

The highly efficient AF1000 variable frequency drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

product announcement | estimated market release 1st quarter 2026

Product variantsRated supply voltageNumber of channelsRated output power (channel)TwinSAFE safe drive technologySupported types of motors
AF1203-1000-00001 x 110…240 V AC20.37 kW (0.5 Hp)synchronous servomotor, asynchronous motor , reluctance motor
AF1203-1100-00001 x 110…240 V AC20.37 kW (0.5 Hp)STO/SS1 (FSoE)synchronous servomotor, asynchronous motor , reluctance motor
AF1203-1200-00001 x 110…240 V AC20.37 kW (0.5 Hp)STO/SS1 (FSoE and I/O)synchronous servomotor, asynchronous motor , reluctance motor

Product information

Technical dataAF1203-1200-0000
Functionvariable frequency drive with STO/SS1
Channels2
Rated supply voltage1 x 110…240 V AC
DC link voltagemax. 420 V DC
Rated output power (channel)0.37 kW (0.5 Hp)
Peak outout power (channel)0.56 kW (0.75 Hp)
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Realization STOvia FSoE or hard-wired via fail-safe inputs
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1)
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3)
Ambient temperature (operation)0…40°C, up to 55°C with power reduction (see documentation)
Approvals/markingsCE, cULus (in preparation)
Housing dataAF1xxx-1xxx
Protection ratingIP20
Width50 mm
DimensionsAF1203-1200-0000
Height164 mm
Depth185 mm
Width50 mm

Loading content ...

© Beckhoff Automation 2025 - Terms of Use