Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AMP8531-Cx2z | Distributed servo drive with increased rotor moment of inertia 1.38 Nm (M0), F3 (72 mm)

AMP8531-Cx2z | Distributed servo drive with increased rotor moment of inertia 1.38 Nm (M0), F3 (72 mm)

AMP8531-Cx2z | Distributed servo drive with increased rotor moment of inertia 1.38 Nm (M0), F3 (72 mm)

AMP8531-Cx2z | Distributed servo drive with increased rotor moment of inertia 1.38 Nm (M0), F3 (72 mm)

AMP8531-Cx2z | Distributed servo drive with increased rotor moment of inertia 1.38 Nm (M0), F3 (72 mm)

The AMP8531 permanent magnet-excited three-phase synchronous motor with integrated servo drive and increased rotor moment of inertia can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single-cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

The three-phase synchronous motor with flange code F3 (72 mm) and motor length 1 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

 

Drive-integrated safety functions

 

The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:

 

  • Safe stop functions (STO, SOS, SS1, SS2)
  • Safe speed functions (SLS, SSM, SSR, SMS)
  • Safe position functions (SLP, SCA, SLI)
  • Safe acceleration functions (SAR, SMA)
  • Safe direction functions (SDIp, SDIn)
  • Safe braking functions (SBC, SBT)

Safety projects can be created quickly and easily with the TE9000 TwinCAT 3 Safety Editor. The TE9200 TwinSAFE Loader/User is also available as additional support.

More on distributed drive technology.

Product status:

regular delivery

Product variantsStandstill torqueRated speedMotor feedbackTwinSAFE safe drive technology
AMP8531-Cx1z1.38 Nm3000 min-1single-turn absolute encoderSTO, SS1
AMP8531-Cx2z1.38 Nm3000 min-1multi-turn absolute encoderSTO, SS1
AMP8531-Cx3z1.38 Nm3000 min-1single-turn absolute encoderSafe Motion
AMP8531-Cx4z1.38 Nm3000 min-1multi-turn absolute encoderSafe Motion
AMP8531-Dx1z1.38 Nm6000 min-1single-turn absolute encoderSTO, SS1
AMP8531-Dx2z1.38 Nm6000 min-1multi-turn absolute encoderSTO, SS1
AMP8531-Dx3z1.38 Nm6000 min-1single-turn absolute encoderSafe Motion
AMP8531-Dx4z1.38 Nm6000 min-1multi-turn absolute encoderSafe Motion
AMP8531-Fx1z1.36 Nm9000 min-1single-turn absolute encoderSTO, SS1
AMP8531-Fx2z1.36 Nm9000 min-1multi-turn absolute encoderSTO, SS1
AMP8531-Fx3z1.36 Nm9000 min-1single-turn absolute encoderSafe Motion
AMP8531-Fx4z1.36 Nm9000 min-1multi-turn absolute encoderSafe Motion

Product information

Data for 400 V ACAMP8531-Cx2z
Motor typepermanent magnet-excited three-phase synchronous motor with increased rotor moment of inertia and with integrated servo drive
DC link voltage0…848 V DC
Standstill torque1.38 Nm
Rated torque1.36 Nm
Peak torque6.10 Nm
Rated speed3000 min-1
Rated power0.43 kW
Rotor moment of inertia1.67 kgcm²
Motor feedbackmulti-turn absolute encoder
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Connection technologyECP B23 plug
Realization STOby local TwinSAFE Logic or by FSoE
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1)
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3)
Ambient temperature (operation)5…40°C
Approvals/markingsCE, cULus, TÜV Süd

All electric quantities are RMS values.

Housing dataAMP80xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfaceacrylic powder-coated, dark gray, similar to RAL7016
All dimensions in mm.
DimensionsAMP8531-Cx2z
k (without brake)264.5 mm
k (with brake)290.0 mm
Order reference
AMP8531-Cx2z-1001
x = 0smooth shaft
x = 1shaft with groove and feather key according to DIN 6885
x = 2shaft with IP65 sealing ring and smooth shaft
x = 3shaft with IP65 sealing ring, shaft with groove and feather key
x = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection
x = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
z = 2with backlash-free permanent magnet holding brake and M8 plug for manual brake release
The options cannot be installed in the field.
AMP853v-wxyz-1001: current standard version

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use