DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS1000-1610 | Plug termination resistor for PROFIBUS, Modbus, RS485, shielded

ZS1000-1610 | Plug termination resistor for PROFIBUS, Modbus, RS485, shielded

ZS1000-1610 | Plug termination resistor for PROFIBUS, Modbus, RS485, shielded

ZS1000-1610 | Plug termination resistor for PROFIBUS, Modbus, RS485, shielded

ZS1000-1610 | Plug termination resistor for PROFIBUS, Modbus, RS485, shielded

plug termination resistor for PROFIBUS, Modbus, RS485, IP67, M12, straight, male, 4-pin, B-coded, shielded

Product status:

regular delivery

Product information

Technical dataZS1000-1610
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingB‑coded
Illustrations similar
Ordering information
ZS1000-1610plug termination resistor for PROFIBUS, Modbus, RS485, IP67, M12, straight, male, 4-pin, B-coded, shielded
Accessories
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0003torque cable key, M12F/wrench size 18, for ZB8801-0000

Loading content ...

© Beckhoff Automation 2024 - Terms of Use