Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS1000-2600 | Plug Y splitter for PROFIBUS, Modbus, RS485, IP67, shielded

ZS1000-2600 | Plug Y splitter for PROFIBUS, Modbus, RS485, IP67, shielded

ZS1000-2600 | Plug Y splitter for PROFIBUS, Modbus, RS485, IP67, shielded

ZS1000-2600 | Plug Y splitter for PROFIBUS, Modbus, RS485, IP67, shielded

ZS1000-2600 | Plug Y splitter for PROFIBUS, Modbus, RS485, IP67, shielded

plug Y splitter for PROFIBUS, Modbus, RS485, IP67, M12, straight, male+female, 5-pin, B-coded, shielded

Product status:

regular delivery

Product information

Technical dataZS1000-2600
Shieldingyes
Installation sizeM12
Connector typeY splitter
Contact typemale+female
Number of positions (face)5-pin
CodingB‑coded
Rated voltage250 V
Mating cycles≥ 100

For further technical details, please refer to the data sheet.

Illustrations similar
Ordering information
ZS1000-2600plug Y splitter for PROFIBUS, Modbus, RS485, IP67, M12, straight, male+female, 5-pin, B-coded, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use