DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS1052-0620 | Socket CANopen/DeviceNet, IP67

ZS1052-0620 | Socket CANopen/DeviceNet, IP67

ZS1052-0620 | Socket CANopen/DeviceNet, IP67

ZS1052-0620 | Socket CANopen/DeviceNet, IP67

ZS1052-0620 | Socket CANopen/DeviceNet, IP67

Socket CANopen/DeviceNet, IP67, M12, straight, female, schraub, 5-pin, A-coded

Product status:

regular delivery

Product information

Technical dataZS1052-0620
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter4 - 8 mm
Illustrations similar
Ordering information
ZS1052-0620Socket CANopen/DeviceNet, IP67, M12, straight, female, schraub, 5-pin, A-coded

Loading content ...

© Beckhoff Automation 2024 - Terms of Use