DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS1052-2601 | Plug T splitter CANopen/DeviceNet, IP67

ZS1052-2601 | Plug T splitter CANopen/DeviceNet, IP67

ZS1052-2601 | Plug T splitter CANopen/DeviceNet, IP67

ZS1052-2601 | Plug T splitter CANopen/DeviceNet, IP67

ZS1052-2601 | Plug T splitter CANopen/DeviceNet, IP67

Plug T splitter CANopen/DeviceNet, IP67, M12, male+female, 5-pin, A-coded

Product status:

regular delivery

Product information

Technical dataZS1052-2601
Installation sizeM12
Connector typeT splitter
Contact typemale+female
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Illustrations similar
Ordering information
ZS1052-2601Plug T splitter CANopen/DeviceNet, IP67, M12, male+female, 5-pin, A-coded

© Beckhoff Automation 2024 - Terms of Use