Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS2000-2760 | M12 duo socket field assembly, sensor, IP67

ZS2000-2760 | M12 duo socket field assembly, sensor, IP67

ZS2000-2760 | M12 duo socket field assembly, sensor, IP67

ZS2000-2760 | M12 duo socket field assembly, sensor, IP67

ZS2000-2760 | M12 duo socket field assembly, sensor, IP67

DUO socket field assembly, sensor, IP67, M12, straight, female, 5-pin, A-coded, 0.14…0.75 mm², 2 x Ø 1…3 mm/Ø 4…5 mm

Product status:

regular delivery

Product information

Technical dataZS2000-2760
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Wire terminationscrew connection
Max. wire cross-sectionmax. 0.75 mm² (AWG18)
Max. cable outer diameterCable outlet 2 x 2: 1.0 - 3.0 mm / Ø 4.0 - 5.0 mm
Body colorblack
Materialplastic
A158.00 mm
A2Ø 20.00 mm
Ordering information
ZS2000-2760DUO socket field assembly, sensor, IP67, M12, straight, female, 5-pin, A-coded, 0.14…0.75 mm², 2 x Ø 1…3 mm/Ø 4…5 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use