Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS2000-2730 | M12 plug field assembly, sensor, IP65/67

ZS2000-2730 | M12 plug field assembly, sensor, IP65/67

ZS2000-2730 | M12 plug field assembly, sensor, IP65/67

ZS2000-2730 | M12 plug field assembly, sensor, IP65/67

ZS2000-2730 | M12 plug field assembly, sensor, IP65/67

M12 plug field assembly for sensor cables

Product status:

regular delivery

Product information

Technical dataZS2000-2730
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter4 - 8 mm
Body colorblack
Materialplastic
A146.00 mm
A2Ø 20.00 mm
A3Ø 20.00 mm
Ordering information
ZS2000-2730Plug field assembly, Sensor, IP65/67, M12, angled, male, 5-pin, A-coded, 0.25…1.5 mm², Ø 4…8 mm

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use