DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS2000-4231 | M8 plug field assembly, sensor, IP67

ZS2000-4231 | M8 plug field assembly, sensor, IP67

ZS2000-4231 | M8 plug field assembly, sensor, IP67

ZS2000-4231 | M8 plug field assembly, sensor, IP67

ZS2000-4231 | M8 plug field assembly, sensor, IP67

M8 plug field assembly for sensor cables

Product status:

regular delivery

Product information

Technical dataZS2000-4231
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationsolder connection
Max. wire cross-sectionAWG24 (0.25 mm²)
Max. cable outer diameter3.5 - 5.0 mm
Body colorblack
dimensions
A134.60 mm
A2Ø 12.00 mm
Ordering information
ZS2000-4231Plug field assembly, Sensor, IP67, M8, angled, male, 3-pin, A-coded
Accessories
ZB8800torque wrench for M8 cables with knurl, incl. ratchet
ZB8800-0002torque wrench key for M8 (for field assembly) for ZB8800

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use