Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9037 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, yellow

ZB9037 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, yellow

ZB9037 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, yellow

RJ45 connector overview

RJ45 connector overview

ZB9037 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, yellow

ZB9037 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, yellow

RJ45 connector overview

RJ45 connector overview

Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, yellow

Product status:

regular delivery

Product information

Technical dataZB9037
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter3.65 mm ± 0.15 mm (0.1496" ± 0.0059")
Min. bending radius, moved15 x outer cable diameter
Min. bending radius, fixed installation8 x outer cable diameter, 2.5 x outher cable diameter (fixed with single bend)
Jacket coloryellow

For further technical details, please refer to the data sheet.

Ordering informationLength
ZB9037sold by the meter
Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use