Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4509-0016-0zzz | Motor connection cable 6 mm² not assembled, drag-chain suitable

ZK4509-0016-0zzz | Motor connection cable 6 mm² not assembled, drag-chain suitable

ZK4509-0016-0zzz | Motor connection cable 6 mm² not assembled, drag-chain suitable

ZK4509-0016-0zzz | Motor connection cable 6 mm² not assembled, drag-chain suitable

ZK4509-0016-0zzz | Motor connection cable 6 mm² not assembled, drag-chain suitable

motor cable, not assembled, 6 mm², for AX5125, flexible, drag-chain suitable with 5 mio. bending cycles, (4 x 6 mm² + (2 x 1 mm²) + (2 x 1.5 mm²))

Product status:

regular delivery

Product information

Technical dataZK4509-0016-0zzz
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)6 mm² (approx. AWG10)
Cross-section (signal)1 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter17.6 mm ± 0.4 mm (0.6929" ± 0.0157")
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colororange

For further technical details, please refer to the data sheet.

Ordering informationYard ware
ZK4509-0016-0zzznot assembled motor cable 6 mm², for AX5125, (4 x 6 mm² + (2 x 1 mm² + 2 x 1.5 mm²))

* not suitable for OCT

© Beckhoff Automation 2025 - Terms of Use