Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9050-0001 | Power cable, halogen-free special mixture, 5 G 4.0 mm², for fixed Installation, black

ZB9050-0001 | Power cable, halogen-free special mixture, 5 G 4.0 mm², for fixed Installation, black

ZB9050-0001 | Power cable, halogen-free special mixture, 5 G 4.0 mm², for fixed Installation, black

ZB9050-0001 | Power cable, halogen-free special mixture, 5 G 4.0 mm², for fixed Installation, black

ZB9050-0001 | Power cable, halogen-free special mixture, 5 G 4.0 mm², for fixed Installation, black

Power cable, no complete shield, for fixed Installation, 5 G 4 mm², black

Product status:

regular delivery

Product information

Technical dataZB9050-0001
Cross-section5 G 4 mm² (AWG12)
Usefixed installation
Outer cable diameter14.9 mm ± 0.20 mm (0.587" ± 0.00787")
Jacket colorblack
Ordering informationLength
ZB9050-0001sold by the meter

© Beckhoff Automation 2026 - Terms of Use