Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9041 | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable, black

ZB9041 | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable, black

ZB9041 | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable, black

ZB9041 | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable, black

ZB9041 | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable, black

sensor cable, drag-chain suitable, PUR

Product status:

regular delivery

Product information

Technical dataZB9041
Cross-section4 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorblack
Ordering informationLength
ZB9041sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use