Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9043 | Sensor cable, PVC, 4 x 0.25 mm², fixed installation, gray

ZB9043 | Sensor cable, PVC, 4 x 0.25 mm², fixed installation, gray

ZB9043 | Sensor cable, PVC, 4 x 0.25 mm², fixed installation, gray

ZB9043 | Sensor cable, PVC, 4 x 0.25 mm², fixed installation, gray

ZB9043 | Sensor cable, PVC, 4 x 0.25 mm², fixed installation, gray

sensor cable, PVC

Product status:

regular delivery

Product information

Technical dataZB9043
Cross-section4 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorgray
Ordering informationLength
ZB9043sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use