Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9045 | Power/sensor cable, PUR, TORSION, 4 x 0.5 mm², capable of torsion, black

ZB9045 | Power/sensor cable, PUR, TORSION, 4 x 0.5 mm², capable of torsion, black

ZB9045 | Power/sensor cable, PUR, TORSION, 4 x 0.5 mm², capable of torsion, black

ZB9045 | Power/sensor cable, PUR, TORSION, 4 x 0.5 mm², capable of torsion, black

ZB9045 | Power/sensor cable, PUR, TORSION, 4 x 0.5 mm², capable of torsion, black

PUR, TORSION, 4 x 0.5 mm², capable of torsion, black

Product status:

regular delivery

Product information

Technical dataZB9045
Cross-section4 x 0.5 mm² (AWG20)
Usecapable of torsion and drag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.0 mm ± 0.2 mm ("0.23622 ± 0.0079")
Jacket colorblack
Ordering informationLength
ZB9045sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use