Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB9050 | Power/sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable, black

ZB9050 | Power/sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable, black

ZB9050 | Power/sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable, black

ZB9050 | Power/sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable, black

ZB9050 | Power/sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable, black

Power/Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable, black

Product status:

regular delivery

Product information

Technical dataZB9050
Cross-section4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack

For further technical details, please refer to the data sheet.

Ordering informationLength
ZB9050sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use