Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K556 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, black

C9900-K556 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, black

C9900-K556 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, black

C9900-K556 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, black

C9900-K556 | USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, black

USB 2.0, type A, plug, straight, male, IP20, 4-pin – USB 2.0, type A, plug, straight, female, IP20, 4-pin, 1.50 m

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeUSB A
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated voltage30 V
Technical dataHead B
Shieldingyes
Installation sizeUSB A
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Rated voltage30 V
Technical dataCable by meter
Cross-section1 x 2 x 28AWG + 2C 20AWG
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter5.0 mm
Min. bending radius, fixed installation50 mm
Jacket colorblack
ApprovalsC9900-K556
CEyes
ULyes, UL E-file number: E300060
A150.0 mm
A216.00 mm
B144.8 mm
B216.0 mm
Ordering informationLength
C9900-K5561.50 m

© Beckhoff Automation 2026 - Terms of Use