Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-P943 | Power connector, field assembly, plastic, AWG28…AWG14 (0.2 mm²…1.5 mm²), pin spacing 3.5 mm, 2-row, black, straight, female, IP20, 4-pin, screw connection

C9900-P943 | Power connector, field assembly, plastic, AWG28…AWG14 (0.2 mm²…1.5 mm²), pin spacing 3.5 mm, 2-row, black, straight, female, IP20, 4-pin, screw connection

C9900-P943 | Power connector, field assembly, plastic, AWG28…AWG14 (0.2 mm²…1.5 mm²), pin spacing 3.5 mm, 2-row, black, straight, female, IP20, 4-pin, screw connection

C9900-P943 | Power connector, field assembly, plastic, AWG28…AWG14 (0.2 mm²…1.5 mm²), pin spacing 3.5 mm, 2-row, black, straight, female, IP20, 4-pin, screw connection

C9900-P943 | Power connector, field assembly, plastic, AWG28…AWG14 (0.2 mm²…1.5 mm²), pin spacing 3.5 mm, 2-row, black, straight, female, IP20, 4-pin, screw connection

Power connector, field assembly, plastic, AWG28…AWG14 (0.2 mm²…1.5 mm²), pin spacing 3.5 mm, 2-row, black, straight, female, IP20, 4-pin, screw connection, 1 Pcs.

Product status:

regular delivery

Product information

A123.4 mm
A214.00 mm
Ordering information
C9900-P943Power connector, field assembly, plastic, AWG28…AWG14 (0.2 mm²…1.5 mm²), pin spacing 3.5 mm, 2-row, black, straight, female, IP20, 4-pin, screw connection, 1 Pcs.

© Beckhoff Automation 2026 - Terms of Use