Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4100-8021-2xxx | Motor connection cable 0.75 mm² with itec® plug, three-phase, drag-chain suitable

ZK4100-8021-2xxx | Motor connection cable 0.75 mm² with itec® plug, three-phase, drag-chain suitable

ZK4100-8021-2xxx | Motor connection cable 0.75 mm² with itec® plug, three-phase, drag-chain suitable

ZK4100-8021-2xxx | Motor connection cable 0.75 mm² with itec® plug, three-phase, drag-chain suitable

ZK4100-8021-2xxx | Motor connection cable 0.75 mm² with itec® plug, three-phase, drag-chain suitable

Motor cable, three-phase, AM8000 at AX1000 with yTec/iTec connector, 3 million bending cycles, max. 30 m/s, max. 240 m/s², for flexible installation, min. bending radius = 45 mm (5 x OD), fixed installation, min. bending radius = 60 mm (6.5 x OD), (4 x 0.75 mm² + (2 x 0.25 mm²) + (2 x AWG24)).

The cable is UL and CSA listed.

xxxx = ordering indication of the length of the motor cable in decimeters

Product status:

product announcement | estimated market release 3rd quarter 2026

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Shieldingyes
Installation sizeix Industrial®
Connector typeplug
Contact typemale
Number of positions (face)10-pin
CodingType A
Rated current1.5 A
Rated voltage50 V AC/60 V DC
Mating cycles≥ 5000
Wire terminationIDC
Max. wire cross-sectionAWG26 (0.14 mm²)
Max. cable outer diameter6.0...7.2 mm
Materialpolyamide (PA 6.6)
Technical dataHead D
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)6-pin
Mating cycles25
Wire terminationPush-in
Max. wire cross-sectionAWG20 ... AWG12 (0.5 mm²…2.50 mm²)
Technical dataCable by meter
Operating voltage≤ 600 V
Cross-section4 x 0.75 mm² + 2 x 0.25 mm² + (2 x AWG24)
Cross-section (power)0.75 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter9.2 mm ± 0.3 mm
Min. bending radius, moved6.5 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
B130.00 mm
B217.00 mm
Ordering informationLength
ZK4100-8021-20303.00 m
ZK4100-8021-20505.00 m
ZK4100-8021-210010.00 m
ZK4100-8021-215015.00 m
ZK4100-8021-220020.00 m
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2026 - Terms of Use