Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2432 | Bus Terminal, 2-channel digital output, 24 V DC, 2 ANew

KL2432 | Bus Terminal, 2-channel digital output, 24 V DC, 2 A

Picture will follow soon

KL2432 | Bus Terminal, 2-channel digital output, 24 V DC, 2 A

Picture will follow soon

The KL2432 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The Bus Terminal contains two channels whose signal state is indicated by LEDs.

 

Special features:

  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 2 A per channel
  • Short-circuit-proof outputs and reverse polarity protection

Product status:

regular delivery

Product information

Technical dataKL2432
Connection technology4-wire
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current2.0 A (short-circuit proof) per channel
Short-circuit currenttyp. < 12 A
Switching-off energy< 1.3 J/channel
Reverse polarity protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactstyp. 15 mA + load
Current consumption K-bustyp. 6 mA
Bit width in the process image2 outputs
Configurationno address or configuration setting
Weightapprox. 55 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataKL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A
Dimensions (W x H x D)12 mm x 100 mm x 68 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use