Product information
- Technical data
- Documentation and downloads
- Beckhoff Information System
- Additional products
- Related products
Technical data | SCT3111-0050 |
---|---|
Accuracy class | 1 |
Primary current | 3 x 50 A |
Secondary current | 1 A |
Max. diameter round conductor | 13.5 mm |
Size | 1 |
Dimensions (W x H x D) | 105 mm x 90 mm x 54 mm |
Approvals/markings | CE, EAC |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2022 - Terms of Use