The EP1018-4002 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.
The sensors are supplied from the box supply voltage US. The load voltage UP is not used in the input module, but it can be optionally connected for forwarding and is passed on to the next module.
The supply of the connected sensors is done by an internal, short-circuit proof driver module with a total of 0.5 A for all sensors.
Due to the input filter of 10 µs, the EP1018-4002 is preferably suitable for electronic inputs which transmit to the control system with the shortest possible delay due to the short filter time.
Product status:
regular delivery
Product information
| Technical data | EP1018-4002 |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x M8 socket, 4-pin, A-coded, shielded |
| Specification | EN 61131-2, type 1/3 |
| Number of inputs | 8 |
| Input connections | M12 x 1, 5-pin, A-coded |
| Nominal input voltage | 24 V DC (-15%/+20%) |
| Input filter | typ. 10 µs |
| Signal voltage “0” | -3…+5 V (EN 61131-2, type 3) |
| Signal voltage “1” | 11…30 V (EN 61131-2, type 3) |
| Input current | typ. 3 mA (EN 61131-2, type 3) |
| Distributed clocks | – |
| Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, A-coded |
| Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
| Current consumption from US | 120 mA |
| Electrical isolation | 500 V |
| Weight | approx. 165 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL |
| Housing data | 8 x M8, 4 x M12 |
|---|---|
| Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3 |

Loading content ...
| Material compliance | EP1018-4002 |
|---|---|
| CAS No. | 7439-92-1, 115-86-6 |
| REACH SVHC | Lead, Triphenyl phosphate |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use