Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP1008-0701 | EtherCAT Box, 8-channel digital input, ID switch, 24 V DC, 3 ms, M8New

The EP1008-0701 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M8 screw type connectors.

 

The sensors are supplied from the box supply voltage US. The load voltage UP is not used in the input module, but it can be optionally connected for forwarding and is passed on to the next module.

 

The supply of the connected sensors is done by an internal, short-circuit proof driver module with a total of 0.5 A for all sensors.

 

Due to the input filter of 3.0 ms, the EP1008-0701 is preferably suitable for electronic and mechanical inputs, which thereby experience additional debouncing of the signal.

 

The EP1008-0701 has three additional hexadecimal ID switches. In this way, an individual address from 0...4095 can be set, allowing unique identification regardless of installation position, as required by some device profiles for certain industries, such as the semiconductor industry.

Product status:

regular delivery

Product information

Technical dataDigital input
SpecificationEN 61131-2, type 1/3
Nominal input voltage24 V DC (-15%/+20%)
Input filtertyp. 3 ms
Signal voltage “0”-3…+5 V (EN 61131-2, type 3)
Signal voltage “1”11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Technical dataGeneral
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, A-coded, shielded
Number of configurable IDs4096
Number of inputs8
Input connectionsM8 x 1, 3-pin, A-coded
Distributed clocks–
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, A-coded
Current consumption from US120 mA
Electrical isolation500 V
Weightapprox. 200 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12, ID switch
Dimensions (W x H x D)30 mm x 155 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Material complianceEP1008-0701
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use