Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP3314-0702 | EtherCAT Box, 4-channel analog input, ID switch, temperature, thermocouple, 16 bit, M12New

The EP3314-0702 EtherCAT Box with analog inputs permits four thermocouples to be directly connected. The module’s circuit can operate thermocouple sensors using the 2-wire technology. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The error LEDs indicate a broken wire. Compensation for the cold junction is made through a temperature measurement in the connecting plugs. This means that standard extension leads can be connected. The EP3314-0702 can also be used for mV measurement.

The module is quite versatile, but the default values are selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range; several data output formats may be chosen. If required, the inputs can be scaled differently. Automatic limit monitoring is also available. Parameterization is carried out via EtherCAT. The parameters are stored in the module. For the temperature compensation a Pt1000 element is needed. Beckhoff offers a connector with temperature compensation (ZS2000-3712).

The EP3314-0702 has three additional hexadecimal ID switches. In this way, an individual address from 0...4095 can be set, allowing unique identification regardless of installation position, as required by some device profiles for certain industries, such as the semiconductor industry.

Product status:

regular delivery

Product information

Technical dataEP3314-0702
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of configurable IDs4096
Number of inputs4
Connection technologyM12 socket, 2-wire connection for thermocouple
Conversion timeapprox. 2.5 s up to 20 ms, depending on configuration and filter setting, see documentation, default: approx. 250 ms
Voltage measurement±30/±60/±75 mV
Resolution16 bit, representation adjustable: 0.1/0.01°C or 1/2/4 µV per digit
Sensor typetypes B, C, E, J, K, L, N, R, S, T, U (default setting type K), mV measurement
Measuring rangedepending on sensor type; preset value is type K, -100…+1370°C
Measurement error/uncertainty< ±0.3% for type K (relative to full scale value; further types see documentation)
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks–
Input filter5 variations, configurable
Sensor supply–
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresopen-circuit recognition
Weightapprox. 165 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12, ID switch
Dimensions (W x H x D)30 mm x 155 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Material complianceEP3314-0702
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use