Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP9576-1034 | EtherCAT Box, brake chopper, M12, L-codedNew

The EP9576-1034 EtherCAT Box contains high-performance capacitors for stabilizing supply voltages. In connection with drive applications, reverse currents are stored and thus overvoltages are prevented. If the energy fed back exceeds the buffer capacity, it is dissipated.

The braking resistor converts excess energy, generated when braking, motors into heat. The EP9576-1034 can be used in conjunction with the EP70xx stepper motor modules, the EP7211 servomotor modules, the EP7342 DC motor output stage or other compact drive solutions.

The EP9576-1034 features internal diagnostic functions. Warnings or error messages, e.g. on reaching/exceeding the permissible limit temperature values are signaled via EtherCAT.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataEP9576-1034
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, A-coded, shielded
Technologybrake chopper
Task within EtherCAT systembraking resistor for the dissipation of drive-related overvoltages
Nominal voltagearbitrary up to 72 V
Power supply connectionfeed: 1 x M12 plug, L-coded, 4 + FE, downstream connection: 1 x M12 socket, L-coded, 4+ FE
Capacity155 µF
Max. ripple current10 A
Internal resistance< 5 mΩ
Chopper voltageadjustable
Braking resistorintegrated: 11 Ω, 60 W
Overvoltage control rangetyp. 1 V, parameterizable by CoE data
Braking resistor clock rateload-dependent, max. 100 µs, 2-point control
Electrical isolation500 V
Diagnosticstemperature on board, over-/undervoltage
Special featuresadjustable threshold
Weightapprox. 560 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing dataM12, L-coded
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Material complianceEP9576-1034
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7a: Lead in solders with a high melting point with a minimum mass fraction of 85% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use