Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELM3102-0120 | EtherCAT Terminal, 2-channel analog input, multi-function, ±60 V, ±20 mA, 24 bit, 20 ksps, electrically isolated, factory calibrated

Image similar, may contain optional accessories
ELM3102-0120 | EtherCAT Terminal, 2-channel analog input, multi-function, ±60 V, ±20 mA, 24 bit, 20 ksps, electrically isolated, factory calibrated

ELM3102-0120 | EtherCAT Terminal, 2-channel analog input, multi-function, ±60 V, ±20 mA, 24 bit, 20 ksps, electrically isolated, factory calibrated

Run
OK ch. 1
OK ch. 2
Ch. 1
Ch. 2
ELM3102-0120 | EtherCAT Terminal, 2-channel analog input, multi-function, ±60 V, ±20 mA, 24 bit, 20 ksps, electrically isolated, factory calibrated

ELM3102-0120 | EtherCAT Terminal, 2-channel analog input, multi-function, ±60 V, ±20 mA, 24 bit, 20 ksps, electrically isolated, factory calibrated

The ELM3102-0120 EtherCAT Terminal in the basic series is a reduced version of the ELM3702-0101 intended for voltage and current measurement. It offers measuring ranges from +60 V to -20 mV and ±20 mA at a rapid sampling rate of 20 kSps per channel. The electrical isolation between channels allows it to detect signals that are at different or fluctuating potentials with high accuracy in complex environments.

The individual Beckhoff factory calibration certificate can be downloaded here for each device. Recalibration (ZS9001) is possible via Beckhoff Service.

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM310x
Voltage measurement±60/10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…5/10 V (2-wire connection)
Current measurement±20 mA, 0/4…20 mA, NAMUR NE43 (2-wire connection)
Technical dataELM3102-0120
Number of channels2
Technologyvoltage or current measurement, configurable for each channel
Signal typedifferential
Connection technology2-wire
Connection typepush-in, service plug 2-pin
Max. sampling ratemax. 50 µs/20 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable
Internal resistance> 4 MΩ (voltage), 150 Ω (current) typ.
Measurement error/uncertaintytyp. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value, see documentation
Temperature coefficientup to typ. < 1 ppm/K in some measuring ranges, see documentation
Calibration certificate (analog)factory calibrated
Connection diagnosticsbroken wire/short circuit
Functional diagnosticsyes
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Electrical isolation | Channel/channel707 V DC (type test)
Electrical isolation | Channel/bus707 V DC (type test)
Electrical isolation | Channel/SGND707 V DC (type test)
Current consumption E-bustyp. 390 mA
Current consumption power contacts
Weightapprox. 350 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold, factory calibrated
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm
Dimensions (W x H x D)30 mm x 100 mm x 95 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use