Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KS2000-Zx-USB | USB cable for the connection between PC and fieldbus components

Product status:

regular delivery

Product information

Ordering information
KS2000-Z2-USBconnection cable for KS2000 or TwinCAT for serial conversion from USB for Bus Couplers or Bus Terminal Controllers of the BK, BC or LC series, 3 m
KS2000-Z3-USBconnection cable for KS2000 or TwinCAT for serial conversion from USB for Fieldbus Box, 3 m
Material complianceKS2000-Zx-USB
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
KS2000-Z2-USB5a573cd2-5b1a-4e56-82a6-c3f49a3c90b9
KS2000-Z3-USB2daae6f1-3363-4db3-a42d-fe673748fb04

Loading content ...

© Beckhoff Automation 2026 - Terms of Use