Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB8103 | External braking resistor for ELM72xx

During the acceleration phase, a motor needs energy supply, whereas during braking a motor can be used as a generator, feeding energy back into the DC link, which raises the voltage in the DC link. If the voltage exceeds the adjustable threshold value, a braking resistor is activated.

The external ZB8103 braking resistor is available as an accessory to the ELM72xx servomotor terminal or the EL9576 brake chopper terminal. It regulates the DC link voltage as soon as more braking power is needed. It has a maximum continuous rating of 100 W. The ZB8103 is connected directly to the terminals mentioned above. A mounting plate is included in the scope of supply for each braking resistor.

Product status:

regular delivery

Product information

Technical dataZB8103
Rated power100 W
Cable length1000 mm
Cross-sectionAWG16/1.5 mm²
Resistance value3 Ω
Operating voltagemaximum:
≤ 700 V AC; ≤ 1000 V DC considering self protection
≤ 600 V AC; ≤ 850 V DC considering CSA and UL approvals
Insulation voltage≥ 4000 V at 50 Hz/1 min
Energy consumption4 kJ at 1.2 s (1% ED)
8 kJ at 7.2 s (6% ED)
Dimensions (W x H x D)110 mm x 80 mm x 15 mm
incl. mounting plate: 110 mm x 31 mm x 28.5 mm
Weight0.28 kg
Operating temperature0…55°C
Storage temperature-25…+85°C
Casing temperature≤ 250°C
Protect. rating/installation pos.IP65/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use